text.skipToContent text.skipToNavigation

Catalog No. : THHQL1130

Description:  THHQL 1P 1 120/240V 22K IC 30 AMP

UPC: 783164117417

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QL breakers are plug-in versions of the Q Line used for connection to load centers and lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions, can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. 1130 Amps 30 A
View More View Less

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Interrupting Capacity Rating

22 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

30 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

22 KAIC

120/240 Vac Interrupting Rating

22 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

Yes

Classifications

UL File #

E11592