text.skipToContent text.skipToNavigation

Catalog No. : THHQL1120DF

Description:  EMCB DFCI 22KA QL 1P 120/240V 20A DF

UPC: 783164532111

Dual Function breakers (DFCI) combine the functions of AFCI and GFCI breakers, for even more protection for your home. The THHQ1120DF breaker features DFCI technology, one pole, an ampere rating of 20 A, a 22kAIC interrupting rating, and a voltage of 120/240V.
View More View Less

Descriptors

Category

Dual Function

Specifications

Interrupting Capacity Rating

22 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

20 A

System Voltage

120 Vac

Poles

1

Trip Function

LI AFCI and GFCI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

22 KAIC

Wire Range (Cu/Al)

#14-8 AWG

Long Time

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR, SWD

GSA Compliance

No

Classifications

UL File #

E471742