Catalog No. : THHQL1120AF2
Description: AFCI 20A CIRCUIT BREAKER
UPC: 783164652857
Arc fault breakers are designed to detect and prevent damages from arcing caused by damaged wire insulation or a frayed extension cord. All Q Line circuit breakers are one inch wide per pole, compact devices that feature: Quick-make / Quick-break mechanisms, common trip bars, and easy-to-spot trip indications to ensure safety and reliability. AF2 is a called a Combination breaker as it protects against arcs in both parallel and series and meets current NEC standards. The THHQL1120AF2 breaker features 1 pole, an ampere rating of 20 A, an interrupting rating of 22kAIC and a voltage rating of 120/240 V.
View More
View Less
Descriptors
|
Category |
Arc Fault |
|
GO Schedule |
R9 |
Specifications
|
Interrupting Capacity Rating |
22 kAIC |
|
Voltage |
120/240 V |
|
Neutral Connection |
Pig Tail |
|
Frame Type |
Q-Line |
|
Amperage |
20 A |
|
Poles |
1 |
|
Continuous Current Rated |
Standard |
|
120/240 Vac Interrupting Rating |
22 KAIC |
|
Instantaneous |
Fixed |
|
GSA Compliance |
No |