Catalog No. : THHQL1115AF2
Description: AFCI 15A CIRCUIT BREAKER
UPC: 783164652840
Descriptors
Category |
Feeder Plug-in Circuit Breakers |
GO Schedule |
R9 |
Specifications
Frame Type |
Q-Line |
Amperage |
15 A |
Poles |
1 |
Continuous Current Rated |
Standard |
120/240 Vac Interrupting Rating |
22 KAIC |
Instantaneous |
Fixed |
GSA Compliance |
No |