Catalog No. : THED136100
Description: 3 POLE 600VAC 100A BREAKER
UPC: 783164063004
The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. 3 POLE 600VAC 100A BREAKER
View More
View Less
Descriptors
|
Category |
Thermal Magnetic |
|
GO Schedule |
EB |
Specifications
|
Poles |
3 |
|
Amperage |
100 A |
|
Frame Type |
E150 |
|
Trip Function |
LI |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.