Catalog No. : THED114020WL
Description: 20A 1POLE 18KAIC 347VAC 125VDC
UPC: 783164069600
Descriptors
Category |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EB |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
1 |
Amperage |
20 A |
System Voltage |
120 Vac |
Frame Type |
E150 |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
65 KAIC |
125 Vdc Interrupting Rating |
20 KAIC |
240 Vac Interrupting Rating |
65 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TC041 |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR57114 |