text.skipToContent text.skipToNavigation

Catalog No. : THED113020

Description:  THED 1 POLE 277V 65K IC 20 AMP

UPC: 783164138672

Industrial Circuit Breakers, Single Pole, 15-150A Circuit Breakers, Thermal-Magnetic Trip, E150 Line Circuit Breakers, THED, Noninterchangeable Trip, Single Pole Includes Cu/Al Load Lugs Only. If Line Lugs Are Required, Add Suffix WL to Product Number. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. THED 1 POLE 277V 65K IC 20 AMP
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

1

Amperage

20 A

GSA Compliance

No