text.skipToContent text.skipToNavigation

Catalog No. : TH3362JRS

Description:  60 AMP, GE ILK

UPC: 708917165286

60 Amp, GE Fused-Disconnect Interlocked Receptacle/Safety Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Specified switchgear: GE or Square D, Door safety switch with external lockout access, Backup door safety latch, push-in plug locking (no screw collars needed), Full interlocked outlet protection and functions, Angled front receptacle in compact one-handed interlock

Application

Automotive Manufacturer Usage

Specifications

Material

Heavy Steel Galvaneel with Baked Enamel Finish

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A