Catalog No. : TFIL-F300
Description: FTNG FINE M30 NW10 PA6 IP67 TRANS
UPC: 786209976499
FI Connector Fine Metric, Transparent Connector for IP67 - Thread Fine-Metric 30, Fits to Conduit Size NW/Metric 10/12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
Use In Machine and Vehicle Building, In Connection with Electronic Sensors |
Specifications
Material |
Polyamide 6 |
Insulation Class |
IP67 |
Color |
Transparent |
Connection |
M30 |
Temperature Rating |
-40 to 105 C , Short Term to 120 C |
Classifications
Brand Name |
PMA |
Dimensions
Size |
NW10 , M30 Thread |
Documents/Support Tools
Sales Drawing |