text.skipToContent text.skipToNavigation

Catalog No. : TEYXU8

Description:  TEYD/H/L UV RELEASE - 125 VDC

UPC: 783164430493

The undervoltage release provides automatic circuit breaker tripping when there is a power loss or major dip (to 35%-70% of rated voltage) in accessory control voltage.
View More View Less

Descriptors

Category

Lighting Panel Circuit Breakers

GO Schedule

EY

Specifications

Frame Type

TEYX

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592