text.skipToContent text.skipToNavigation

Catalog No. : TEYXU3

Description:  TEYD/H/L UV RELEASE - 120 VAC

UPC: 783164430455

The undervoltage release provides automatic circuit breaker tripping when there is a power loss or major dip (to 35%-70% of rated voltage) in accessory control voltage.
View More View Less

Descriptors

Category

Lighting Panel Circuit Breakers

GO Schedule

EY

Specifications

Frame Type

TEYX

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592