Catalog No. : TEYL3015B
Description: TEYX CIRCUIT BREAKER 3P 15A
UPC: 783164462517
Descriptors
|
Category |
Lighting Panel Circuit Breakers |
|
Product Line |
TEY / Q-Line (Bolt-On) |
|
GO Schedule |
EY |
Specifications
|
Trip Style |
Yes |
|
Poles |
3 |
|
Amperage |
15 A |
|
System Voltage |
120/240 Vac |
|
Frame Type |
TEYL |
|
120/240 Vac Interrupting Rating |
100 KAIC |
|
125 Vdc Interrupting Rating |
42 KAIC |
|
240 Vac Interrupting Rating |
100 KAIC |
|
250 Vdc Interrupting Rating |
35 KAIC |
|
480/277 Vac Interrupting Rating |
65 KAIC |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Current Metering |
No |
|
Protective Relays |
No |
|
Wire Range (Cu/Al) |
#14-#10 |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |