text.skipToContent text.skipToNavigation

Catalog No. : TEYF235

Description:  TEYF 2 POLE 35 AMP

UPC: 783164388381

The TEYF is a one-inch wide per pole, compact, "bolt-on" circuit breaker for use on grounded 480Y/277 Vac systems. The bolt-on mounting base accessory makes the TEYF suitable for varied applications as a lug-lug breaker. All TEYF circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. TEYF breakers are available in 1, 2, and 3 pole versions and can be ordered with auxiliary contact and shunt trip accessories. TEYF 2 POLE 35 AMP
View More View Less

Descriptors

Category

Lighting Panel Circuit Breakers

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

EY

Specifications

Trip Style

Non-Interchangeable

Poles

2

Amperage

35 A

System Voltage

120/240 Vac
240 Vac
277 Vac
480/277 Vac
250 Vac

Frame Type

TEYF

120/240 Vac Interrupting Rating

65 KAIC

240 Vac Interrupting Rating

65 KAIC

250 Vdc Interrupting Rating

10 KAIC

277 Vac Interrupting Rating

18 KAIC

480/277 Vac Interrupting Rating

18 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Current Metering

No

Protective Relays

No

Special Markings

HACR

Wire Range (Cu/Al)

#10-#4

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR57114