text.skipToContent text.skipToNavigation

Catalog No. : TEYD3110B

Description:  110A 3POLE 25KA 480/277 CKT BKR

UPC: 783164461848

The TEY is a one-inch wide per pole, compact, "bolt-on" circuit breaker for use on grounded 480Y/277 Vac systems. The bolt-on mounting base accessory makes the TEY suitable for varied applications as a lug-lug breaker. All TEY circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. TEYD breakers are available in 1, 2, and 3 pole versions 2&3 pole versions can be ordered with auxiliary contact, shunt trip, undervoltage release, or bell alarm accessories. 110A 3POLE 25KA 480/277 CKT BKR
View More View Less

Descriptors

Category

Lighting Panel Circuit Breakers

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

EY

Specifications

Trip Style

Yes

Poles

3

Amperage

110 A

System Voltage

120/240 Vac
240 Vac
250 Vdc
277 Vac
480/277 Vac

Frame Type

TEYD

120/240 Vac Interrupting Rating

65 KAIC

240 Vac Interrupting Rating

65 KAIC

480/277 Vac Interrupting Rating

25 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Current Metering

No

Protective Relays

No

Wire Range (Cu/Al)

#4-2/0

GSA Compliance

No

Classifications

UL File #

E11592