Catalog No. : TEYD1015B
Description: 15A 1POLE 25KA 480/277 CKT BKR
UPC: 783164461466
Descriptors
Category |
Lighting Panel Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
EY |
Specifications
Trip Style |
Yes |
Poles |
1 |
Amperage |
15 A |
System Voltage |
120 Vac |
Frame Type |
TEYD |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
65 KAIC |
277 Vac Interrupting Rating |
25 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Wire Range (Cu/Al) |
#14-#10 |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
Title | Publication No. | Publication Type |
---|---|---|
Installation Instruction for Right Pole Mounting Only Bell Alarm Switch AccessoryCatalog. No: TEYXBA1M01 |
DEH41555 |
Installation and Instruction |
Installation Instruction for Right Pole and Left Pole Auxiliary Switch DeviceCat. No: TEYXASL&TEYXASR |
DEH41554 |
Installation and Instruction |
TEYD/H/L Mounting Base Installation Instructions 1 Page instruction guide, includes installation and mounting guidelines. Cat Number TEY3B125. |
DEH-41556 |
Installation and Instruction |
Handle Padlock DeviceCat. No: TEYXPLD1 |
DEH41557 |
Installation and Instruction |
Installation Instruction for Right Pole Mounting Only Shunt Trip Device |
DEH41553 |
Installation and Instruction |