text.skipToContent text.skipToNavigation

Catalog No. : TEY345

Description:  CIRCUIT BREAKER TEY 3P 45A

UPC: 783164403503

UL listed HACR (Heating, Air Conditioning, Refrigeration). UL listed for HID (high intensity discharge). Thermal Magnetic Trip. Type TEY/TEYF. Noninterchangeable Trip. Bolt-on. CIRCUIT BREAKER TEY 3P 45A
View More View Less

Descriptors

Category

Lighting Panel Circuit Breakers

GO Schedule

EY

Specifications

Poles

3

Amperage

45 A

480/277 Vac Interrupting Rating

14 KAIC

Wire Range (Cu/Al)

10-4 Cu/10-4 Al

GSA Compliance

No