Catalog No. : TEDL36100
Description: TEDL 3 POLE 600V 100 AMP
UPC: 783164236996
Molded Case Industrial Circuit Breaker, 15-150 Amp Circuit Breakers, Thermal-Magnetic Trip, E150 Line Circuit Breakers, Types TEB, TED, THED, Noninterchangeable Trip, Add-on Current Limiter, UL Listed 100 kAIC at 480 and 600 VAC. For use with 3 Pole TED/THED only. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. TEDL 3 POLE 600V 100 AMP
View More
View Less
Descriptors
Category |
Thermal Magnetic |
GO Schedule |
EB |
Specifications
Amperage |
100 A |
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.