text.skipToContent text.skipToNavigation

Catalog No. : TEDL36060

Description:  TEDL 3 POLE 600V 30 AMP

UPC: 783164236828

Molded Case Industrial Circuit Breaker, 15-150 Amp Circuit Breakers, Thermal-Magnetic Trip, E150 Line Circuit Breakers, Types TEB, TED, THED, Noninterchangeable Trip, Add-on Current Limiter, UL Listed 100 kAIC at 480 and 600 VAC. For use with 3 Pole TED/THED only. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. TEDL 3 POLE 600V 30 AMP
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Amperage

30 A
60 A

GSA Compliance

No