n° de catalogue : TED134100
Description: 3 POLE 480VAC 100A BREAKER
UPC: 783164063929
Designed for commercial and industrial applications where safety, high performance and continuity of service are essential. Listed to UL standard 98 enclosed and dead front switches. Suitable for use as service equipment when installed in accordance with the National Electrical Code. Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches. Meets or exceeds NEMA KS1 standard for enclosed switches, type HD. Fusible and non-fusible switches available (consult BuyLog for interrupt ratings). Quick-make, quick-break mechanism. 60/75 C conductor rating. Full cover interlocks. 3 POLE 480VAC 100A BREAKER
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A9438&LanguageCode=en&DocumentPartId=&Action=Launch
Descripteurs
Catégorie |
Thermal Magnetic |
GO Schedule |
EB |
Spécifications
Poles |
3 |
Amperage |
100 A |
Frame Type |
E150 |
Trip Function |
LI |
GSA Compliance |
No |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…