text.skipToContent text.skipToNavigation

Catalog No. : TED134070GR

Description:  3 POLE 480VAC 70A BREAKER

UPC: 783164070262

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

3

Amperage

7 A

GSA Compliance

No