text.skipToContent text.skipToNavigation

Catalog No. : TED134035

Description:  3 POLE 480VAC 35A BREAKER

UPC: 783164063844

Thermal-Magnetic Trip. E150 Line Circuit Breakers. Noninterchangeable Trip. Includes Cu/Al load lugs only. If line lugs are required, add suffix (WL÷ to Product Number. UL listed for HID (high intensity discharge). All TEB, TED, THED breakers UL listed as HACR type except 10 ampere. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. 3 POLE 480VAC 35A BREAKER
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

3

Amperage

35 A

Frame Type

E150

Trip Function

LI

GSA Compliance

No