text.skipToContent text.skipToNavigation

Catalog No. : TED124Y150

Description:  BREAKER

UPC: 783164203622

The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs.
View More View Less

Descriptors

Category

Thermal Magnetic

Product Line

Thermal Magnetic

GO Schedule

135B

Specifications

Poles

2

Amperage

150 A

System Voltage

120 Vac
120/240 Vac
125 Vdc
240 Vac
250 Vdc
277 Vac
480 Vac

Frame Type

E150

Trip Function

Switch

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Lugs

TC041
TCAL15

Long Time

No

Current Metering

No

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR57114