text.skipToContent text.skipToNavigation

Catalog No. : TED124020

Description:  2 POLE 480VAC 250VDC 20A BREAKER

UPC: 783164067989

The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. 2 POLE 480VAC 250VDC 20A BREAKER
View More View Less

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

2

Amperage

20 A

Frame Type

E150

Trip Function

LI

GSA Compliance

No