n° de catalogue : TEB132030
Description: TEB 3 POLE 240V 10K IC 30 AMP
UPC: 783164068849
The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. TEB 3 POLE 240V 10K IC 30 AMP
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A9438&LanguageCode=en&DocumentPartId=&Action=Launch
Descriptors
Category |
Thermal Magnetic |
GO Schedule |
EB |
Specifications
Poles |
3 |
Amperage |
30 A |
Frame Type |
E150 |
Trip Function |
LI |
GSA Compliance |
No |
Titre | Numéro de publication | Type de publication |
---|---|---|
30A 3PH TEB BREAKER 10K @ 208Y/120 FOR USE WITH 225A GE METER STACKS TEB132030 - 3P 15A 10K Breaker for 225A Sockets Outline Drawing |
DEE-842 |
Drawings-Outline and Dimensional |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…