Catalog No. : TDOLB
Description: PBII POWERBRK LIFTING BAR
UPC: 783164202267
The lifting bar provides a means of safely lifting a drawout circuit breaker. A chain hook can be attached to the central hole in the lifting bar or a 1" diameter black iron pipe can be put through the two holes above the hooks, allowing two people to carry the breaker below waist level from either side of the breaker.
View More
View Less
For more info visit:
https://library.abb.com/
Descriptors
|
Category |
Accessories |
|
GO Schedule |
A3 |
Specifications
|
GSA Compliance |
No |
|
Stock Status |
A |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.