text.skipToContent text.skipToNavigation

Catalog No. : TCT2000

Description:  INSTALLATION TOOL 22-10AWG

UPC: 786210882949

Installation Tool - Application Range 22-10 AWG, Strips Insulation, Cuts and Chases Screws, Cuts Wires, Comfortable Handle Grips
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire lug crimping tool

Specifications

Handle Type

Palm Grip

Classifications

Brand Name

Application Tooling

Dimensions

Wire Size

22-10 AWG

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant