Catalog No. : TCP5255
Description: CABLE SPACERS MODULAR BLK PP
UPC: 786210713380
- Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
- Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
- Locking device is marine-grade corrosion-resistant copper alloy.
- Application Tools: WT3D
Descriptors
|
Category |
Cable ties |
|
Special Features |
Perfect for coaxial, fiber optic and all other communication and electrical conducting cables. |
|
Application |
Ideal solution for bundling in harsh outdoor environments. |
Specifications
|
Material |
Weather-Resistant Polypropylene |
|
Color |
Black |
|
Tensile Strength |
250 pounds , 1112 newtons |
Classifications
|
Brand Name |
Deltec |
Dimensions
|
Width |
1.2 in , 30.48 mm |
|
Length |
2.1 in , 53.34 mm |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Length |
53.34 mm |
|
Length |
2.1 inch |
|
Width |
30.48 mm |
|
Width |
1.2 inch |
|
Height |
12.7 mm |
|
Height |
0.5 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polypropylene |
|
Colour |
Black |