text.skipToContent text.skipToNavigation

Catalog No. : TC921

Description: 

UPC:

Connector, 90 Degree, Trade Type Compression, Size 1/2 Inch, Height 1.27 Inch, Width 1.15 Inch, Thread Length 0.45 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Die Cast Uninsulated Short 90 Degree Compression EMT Connectors

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

CSA 12798000

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N