text.skipToContent text.skipToNavigation

Catalog No. : TC912-SC-1

Description:  3/4 CONN,COMP.,90DEG,EMT,DC,EA

UPC: 785991184112

Connector, 90 Degree, Trade Type Compression, Size 3/4 Inch, Height 1.86 Inch, Width 0.95 Inch, Thread Length 0.52 Inch, Die Cast Zinc, Sold by Each
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Die Cast Uninsulated Long 90 Degree Compression EMT Connectors

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Size

3/4 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

90°-Bend

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N