text.skipToContent text.skipToNavigation

Alternate Catalog No. : TC 815 SC

Catalog No. : TC815SC

Description:  1-1/2 INCH CONN, COMP. EMT,DC,INSUL

UPC: 785991439984

Connector, Insulated Compression, Conduit Size 1-1/2 Inch, Length 1-31/32 Inch, Width 2-1/16 Inches, Die Cast Zinc, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E16592

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant