text.skipToContent text.skipToNavigation

Catalog No. : TC722A

Description:  3/4 INCH CONN,SSCREW,EMT,STL,INSUL

UPC: 785991022209

Set Screw Connector, Insulated and Concrete Tight, Conduit Size 3/4 Inch, Length 1.530 Inches, Material Zinc Plated Steel, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Zinc plated

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight

Application

For use with EMT conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

Steel City

Standard

UL E16592

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

Straight

Revolving thread

N

Construction type

External thread

Connection type screw connection to housing

Thread

One-piece

Y

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N

Documents/Support Tools

Sales Drawing

Click here