Catalog No. : TC5828
Description: 2WAY MTG BASE .89X.4IN NAT NYL SCR
UPC: 786210873596
- These mounting bases can be used to tie bundles running parallel or perpendicular to length of base.
Descriptors
Category |
Cable tie mounts |
Special Features |
These mounting bases can be used to tie bundles running parallel or perpendicular to length of base. |
Specifications
Number Of Entries |
2 |
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Screw |
Operating Temperature |
-40 to +185 F |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Mount Size |
#8 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
22.48 mm |
Length |
0.89 inch |
Width |
10.16 mm |
Width |
0.4 inch |
Height |
3.8 mm |
Height |
0.15 inch |
Type of fastening |
Other |
Diameter mounting hole |
4.3 mm |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |