Catalog No. : TC5823
Description: PUSH-IN MNTG BASE .45X.45IN NAT NYL
UPC: 786210830667
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Push Mount |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Length |
11.33 mm |
|
Length |
0.45 inch |
|
Width |
11.33 mm |
|
Width |
0.45 inch |
|
Height |
17 mm |
|
Height |
0.67 inch |
|
Type of fastening |
Push fit plug |
|
Diameter mounting hole |
6.5 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |