Catalog No. : TC5356
Description: MNTG CRADLE 1.75X.75IN BLACK NY SCR
UPC: 786210806402
- Weather-resistant nylon mounting base for use with lashing ties Cat. No. Ty-5409 (.500 wide).
Descriptors
Category |
Cable tie mounts |
Special Features |
Weather-resistant nylon mounting base for use with lashing ties Cat. No. Ty-5409 (.500 wide). |
Specifications
Material |
Nylon/Polyamide 6.6 Weather Resistant |
Color |
Black |
Mounting |
Screw |
Operating Temperature |
-40 to +185 F |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Mount Size |
#10 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
44.45 mm |
Length |
1.75 inch |
Width |
19.1 mm |
Width |
0.75 inch |
Height |
15.9 mm |
Height |
0.63 inch |
Type of fastening |
Other |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Black |
Documents/Support Tools
Sales Drawing |