Catalog No. : TC368A
Description: 4WAY MTG BASE 2X2IN NAT NYL ADH
UPC: 786210712246
Descriptors
Category |
Cable tie mounts |
Specifications
Number Of Entries |
4 |
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Self-Adhesive/Screw |
Operating Temperature |
-32 to +150 F |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Mount Size |
#8 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
50.8 mm |
Length |
2 inch |
Width |
50.8 mm |
Width |
2 inch |
Height |
6.6 mm |
Height |
0.26 inch |
Type of fastening |
Stick and screw |
Diameter mounting hole |
4.3 mm |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |