Catalog No. : TC368
Description: 4WAY MTG BASE 2X2IN NAT NY SCR/GLUE
UPC: 786210712239
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Epoxy Glue (TC2PA)/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
50.8 mm |
|
Length |
2 inch |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Height |
6.6 mm |
|
Height |
0.26 inch |
|
Type of fastening |
Stick and screw |
|
Diameter mounting hole |
4.3 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |