Catalog No. : TC347FR
Description: 2/4WAY MTG BASE 1.1X1.1IN FLRET NYL
UPC: 786210900216
- Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Accommodates 4-way for ties up to .091 and 2-way for ties up to .301 maximum width. |
Specifications
|
Material |
Nylon/Polyamide 6.6 Flame Retardant |
|
Color |
Natural |
|
Mounting |
Epoxy Glue (TC2PA)/Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Length |
28.58 mm |
|
Length |
1.13 inch |
|
Width |
28.6 mm |
|
Width |
1.13 inch |
|
Height |
7.8 mm |
|
Height |
0.3 inch |
|
Type of fastening |
Stick and screw |
|
Diameter mounting hole |
4.4 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide flame retardant |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |