text.skipToContent text.skipToNavigation

Alternate Catalog No. : TC 221 SC

Catalog No. : TC221SC

Description:  1/2 CONN,SSCREW,EMT,DC

UPC: 785991437607

Connector, Non-Insulated Set Screw, Conduit Size 1/2 Inch, Length TC221 Series 1-5/32 Inch TC821 Series 1-17/64 Inch, Width 15/16 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Special Features

Concrete Tight, when Taped

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Standard

UL E16592

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant

Documents/Support Tools

Sales Drawing

Click here