text.skipToContent text.skipToNavigation

Catalog No. : TC200X200A-L

Description:  4WAY MTG BASE 2X2IN NAT NY SCR/ADH

UPC: 786210492971

Four-Way Mounting Base, Natural Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Length of 50.8mm (2.0 Inches), Width of 50.8mm (2.0 Inches), Height of 7.4mm (0.290 Inches), Self-Adhesive/Screw Mounting Method, #8 Screw, Mounting Hole Size of 4.3mm (0.169 Inches), 50 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.

Descriptors

Category

Cable tie mounts

Special Features

Eliminates errors in premounting the base with respect to its orientation to wire bundle direction.

Specifications

Number Of Entries

4

Material

Nylon/Polyamide 6.6

Color

Natural

Mounting

Adhesive/Screw

Operating Temperature

-40 to +185 F

Classifications

Brand Name

Ty-Rap

Dimensions

Mount Size

#8

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here