Catalog No. : TC142
Description: SADDLE SUPPORT BASE .9X.5IN NAT NYL
UPC: 5414363058229
- This mounting base provides a saddle for the wire run. Ty-Rap tie is threaded under bundle and tied in a usual manner.
Descriptors
Category |
Cable tie mounts |
Special Features |
This mounting base provides a saddle for the wire run. Ty-Rap tie is threaded under bundle and tied in a usual manner. |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Mounting |
Screw |
Operating Temperature |
-40 to +185 F |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Mount Size |
#10 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Length |
23.42 mm |
Length |
0.92 inch |
Width |
14.29 mm |
Width |
0.563 inch |
Height |
10.72 mm |
Height |
0.42 inch |
Type of fastening |
Other |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Colour |
Natural colour |
Documents/Support Tools
Sales Drawing |