Catalog No. : TC120
Description: RIVET-MOUNTED BASE .75X.5IN YEL NYL
UPC: 5414363058106
- Firmly locks into position when projecting pin is pushed into the mounting hole. Slip tie under base to attach bundle.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Firmly locks into position when projecting pin is pushed into the mounting hole. Slip tie under base to attach bundle. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Yellow |
|
Mounting |
Push Mount |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#8 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Length |
19.1 mm |
|
Length |
0.75 inch |
|
Width |
12.7 mm |
|
Width |
0.5 inch |
|
Height |
15 mm |
|
Height |
0.59 inch |
|
Type of fastening |
Screw and rivet |
|
Diameter mounting hole |
4.9 mm |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Yellow |
Documents/Support Tools
|
Sales Drawing |