Catalog No. : TC105
Description: MOUNTING PLATE AL 1X.5IN NO10 SCREW
UPC: 786210822488
Descriptors
|
Category |
Cable tie mounts |
Specifications
|
Material |
Aluminum |
|
Mounting |
Epoxy Glue (TC2PA)/Screw |
|
Operating Temperature |
-60 to +250 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#10 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Length |
25.4 mm |
|
Length |
1 inch |
|
Width |
13.2 mm |
|
Width |
0.52 inch |
|
Height |
3.8 mm |
|
Height |
0.15 inch |
|
Type of fastening |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |