text.skipToContent text.skipToNavigation

Catalog No. : TC 201 SC

Description: 

UPC:

Connector, Two-Piece, Trade Size 1/2 Inch, Length 0.68 Inchm Width 1.05 Inch, Die Cast Zinc, For use with EMT Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical metallic tubing EMT connectors

Application

For use with EMT conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City / Iberville

Standard

UL E16592

Dimensions

Size

1/2 Inch

ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

One-piece

N

Material housing

Zinc die-cast

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N