Catalog No. : TBTA-ZH-19
Description: AMALGAMATING TAPE
UPC: 5414363109525
Descriptors
Category |
Heat shrinkable tube |
Specifications
Shrink Ratio |
3:1 |
Voltage Rating |
30 kV |
Color |
Black |
Classifications
Brand Name |
Shrink-Kon |
Dimensions
Length |
29.53 ft , 9 m |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Width |
19 mm |
Material |
EPR |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Length |
9 m |
Double-sided |
N |
UV resistant |
N |
Insulating |
N |
Self-extinguishing |
N |
Temperature resistance |
-55-+105 °C |
Thickness |
0.76 mm |
Self sticking/amalgamating |
Y |
Suitable for high voltage |
N |
Vulcanizing |
N |
Documents/Support Tools
Sales Drawing |