text.skipToContent text.skipToNavigation

Catalog No. : TBT2020-TB

Description:  2 INCH WIDE SEALANT 10-20FT ROLLS

UPC: 786209991140

2 Inch Wide Sealant, 10 - 20 Foot Rolls, Black, For use on filled or air-core, plastic or lead and pressurized cable. Tough, flexible tape, coated on one side with sealant, and applied directly over bare metal to provide environmental protection of repairs and welds in above and below grade applications. No primer or heat required to install. Won't split on application. Reduces waste and inventory, Rodent-resistant, Unaffected by UV rays, No cooling required after application.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

20 ft