text.skipToContent text.skipToNavigation

Catalog No. : TBT2010-TB

Description:  2IN SEALANT (20X10FT ROLLS PER CTN)

UPC: 786209991119

2 Inch Wide Sealant, 20 - 10 Foot Rolls, Black, For use on filled or air-core, plastic or lead and pressurized cable. Tough, flexible tape, coated on one side with sealant, and applied directly over bare metal to provide environmental protection of repairs and welds in above and below grade applications. No primer or heat required to install. Won't split on application. Reduces waste and inventory, Rodent-resistant, Unaffected by UV rays, No cooling required after application.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

For use on filled or air-core, plastic or lead and pressurized cable

Specifications

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Length

10 ft

ETIM EC000219 Repair seal

Model

Shrink tape

Inner diameter before heat-shrink

50.8 mm

Inner diameter before heat-shrink

2 inch

Length

3048 mm

Length

120 inch

Strengthened construction

N

Halogen free

N

UV resistant

Y