Catalog No. : TBT20-TB
Description: KNK SEALANT, 100- 2 INX12 IN STRIPS
UPC: 786209991102
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
100 ft , 30.48 m |
|
Model |
Shrink tape |
|
Inner diameter before heat-shrink |
50.8 mm |
|
Inner diameter before heat-shrink |
2 inch |
|
Length |
304.8 mm |
|
Length |
12 inch |
|
Strengthened construction |
N |
|
Halogen free |
N |
|
UV resistant |
Y |