Catalog No. : TBS34
Description: 3/4 INCH ROD DRIVER INSERT
UPC: 783786092130
3/4 Inch Rod Driver Insert, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Grounding devices or assemblies |
Special Features |
Ergonomic grip provides ease and comfort with increased safety |
Application |
Can be used on all types of groud rods including copper-bonded, galvanized and stainless steel |
Specifications
Conductor Material |
Steel |
Classifications
Brand Name |
Application Tooling |
Documents/Support Tools
Sales Drawing |