text.skipToContent text.skipToNavigation

Catalog No. : TBRD58

Description:  5/8 INCH GROUND ROD DRIVER

UPC: 783786092062

5 Foot Ground Rod Driver with 5/8 Inch Insert, Steel, Weight 25 pounds
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Grounding devices or assemblies

Special Features

Ergonomic grip provides ease and comfort with increased safety

Application

Can be used on all types of groud rods including copper-bonded, galvanized and stainless steel

Specifications

Conductor Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here