text.skipToContent text.skipToNavigation

Catalog No. : TBQC350

Description:  STRUT QUICK CLAMP2 3-1/2IN

UPC: 616013111352

Clamp II, Quick, EMT Dimensions 4-3/16 Inch/106.5mm, Ridig Conduit Dimensions 4-3/16 Inch/106.5mm, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Standard

UL E160899

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here